Manufacturer part number: 33 5937 300 520
Brand: BINDER
Price: 19.16 €
Delivery time: 3 Days
Connection (components): Crimp
Number of pins: 4
Total number of pins: 4 + PE
Standard (square connectors): Industry-grade
Type (valve connectors): C standard
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
33 5937 300 520
Part Number
|
---|
33 5937 300 520 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection (components) | Number of pins | Total number of pins | Standard (square connectors) | Type (valve connectors) | Cable length (m) | |
---|---|---|---|---|---|---|---|---|---|---|
19.16 € | 1 | Available | 3 Days | Crimp | 4 | 4 + PE | Industry-grade | C standard | 3 |
Loading...
Cable cross section(mm²) | 0.75 | Cable diameter(mm) | 5.90 | Max. temperature(°C) | 85 |
---|---|---|---|---|---|
Min. temperature(°C) | -20 | Nominal voltage(V) | 24 | IP rating | IP67 |
Colour | Black | Conductor material | PUR | Display | LED |
Leading contact (PE) | Yes |
This page is Female solenoid valve connector, moulded, wired, LED, part number 33 5937 300 520.
You can find the detail information about specifications and dimensions on part number 33 5937 300 520.
Part Number |
---|
30 5537 300 510 |
30 5539 500 520 |
32 5337 300 510 |
33 5937 500 520 |
34 5737 500 520 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection (components) | Number of pins | Total number of pins | Standard (square connectors) | Type (valve connectors) | Cable length (m) |
---|---|---|---|---|---|---|---|---|---|---|
20.23 € | 1 | Available | 3 Days | - | 3 | 3 + PE | Industry-grade | B standard | 3 | |
24.48 € | 1 | Available | 3 Days | - | 3 | 3 + PE | Industry-grade | B standard | 5 | |
35.36 € | 1 | Available | 3 Days | - | 3 | 3 + PE | DIN | B standard | 3 | |
22.35 € | 1 | Available | 3 Days | Crimp | 4 | 4 + PE | Industry-grade | C standard | 5 | |
43.35 € | 1 | Available | 3 Days | Crimp | 4 | 4 + PE | DIN | C standard | 5 |