Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
16 8085 000 |
16 8085 001 |
16 8090 000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Type (misc.) | |
---|---|---|---|---|---|---|---|
0.17 € | 1 | Available | 43 Days | Beige | Flat seal NBR | ||
0.37 € | 1 | Available | 3 Days | Red | Flat seal silicone | ||
0.37 € | 1 | Available | 3 Days | Beige | Flat seal NBR |
Loading...
Temperature range(°C) | -40 + 100 | Compatible with (details) | Design A series 210 magnetic valve connector | Standards/certification marks | DIN EN 175301-803 |
---|---|---|---|---|---|
Type | A |