Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 45 215 1107
Colour | Black | Nominal current(A) | 1.5 | Nominal voltage(V AC) | 125 |
---|---|---|---|---|---|
Number of pins | 8P8C | Connector standard | RJ45 | IP rating | IP67 |
Sensor/actuator wiring type (category) | Sensor/actuator splitter/adapter | Connection side B (sensors/actuators) | RJ45 socket |
This page is Feedthrough, double coupling, part number 09 45 215 1107.
You can find the detail information about specifications and dimensions on part number 09 45 215 1107.