Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 65 262 6811 |
09 65 362 6811 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Number of pins | Nominal current (details) | Connector features | Case type | Thread size | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
5.75 € | 1 | Available | 3 Days | 6/5 max. | 15 | 6/5 max. | + M3 internal thread | Thermoplastischer Formstoff, glasfaserverstärkt (PBTP) | M3 thread (screw bolt mounting) | pin strip | ||
8.40 € | 1 | Available | 3 Days | 6/5 max. | 25 | 6/5 max. | + M3 internal thread | Thermoplastischer Formstoff, glasfaserverstärkt (PBTP) | M3 thread (screw bolt mounting) | pin strip |
Loading...
No. of rows | 2 | Temperature range(°C) | -55ºC - +125 | Connection angle(°) | 90 |
---|---|---|---|---|---|
Connection (components) | Soldering | Grid pitch(mm) | 2.54 | Standards/certification marks | DIN 41652, CECC 75301-802, IEC 60807 |
Connector type | Plug | Connector type (category) | D-SUB pin strip |
Configure
Basic Attributes
Number of pins
Nominal current (details)
Connector features
Case type
Thread size
Type (misc.)
Nominal current(A)
Filter by standard shipping days
Optional Attributes