• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

D-SUB-CASING metallised plastic (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 67 009 0435
09 67 015 0435
09 67 025 0435
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins

13.75 €

1 Available 3 Days 9

13.75 €

1 Available 3 Days 15

13.75 €

1 Available 3 Days 25

Loading...

  1. 1

Basic information

Colour Silver Connection angle(°) 45 Connector features + cable sleeve
Cable outlets 2 Accessory type (connectors) D-SUB housing Case material Plastic, metallised

Tech Support