Male Multipoint Connector - C Shaped Angled soldering pins (09 03 196 6921)

Male Multipoint Connector - C Shaped Angled soldering pins 09 03 196 6921

Click on this image to zoom in.

Click on this image to zoom in.

  • Male Multipoint Connector - C Shaped Angled soldering pins 09 03 196 6921
  • Male Multipoint Connector - C Shaped Angled soldering pins 09 03 196 6921
  • Male Multipoint Connector - C Shaped Angled soldering pins 09 03 196 6921
  • Male Multipoint Connector - C Shaped Angled soldering pins 09 03 196 6921
  • Volume Discount

Product Details:

Manufacturer part number: 09 03 196 6921

Brand: HARTING

Price: 6.28

Delivery time: 3 Days


Technical Data:

Nominal current: 2 A

Nominal voltage: 1000 V

Connection direction: right angle

Product size (height): 17.72 mm

Product size (length): 11 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 03 196 6921

Part Number
09 03 196 6921
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Contact spacing
(mm)
Number of pins Total number of pins Pins per row No. of rows Max. temperature
(°C)
Min. temperature
(°C)
Test voltage
(kV)
Nominal current (details) Temperature range
(°C)
Colour Connection angle
(°)
Configuration Connector features Case type Connection (components) Thread size Contact surface Grid pitch
(mm)
DIN standard (connector) Connector orientation Standards/certification marks Contact material Case material Material (details) Type (misc.) Connector type Connector type (category) Connection

6.28 €

1 Available 3 Days 21000right angle17.7211942.549696323+125-551--Grey-(a+b+c)+ sleeve-Print-Gold plated-CParallel (to the PCB)DIN 41612Copper alloyMoulded thermoplastic material, fibreglass reinforced, UL 94 VOPBTB to UL 94VO standardAngled soldering pinsMultipole connectorEdge connector (pins)-

Loading...

  1. 1

This page is Male Multipoint Connector - C Shaped Angled soldering pins, part number 09 03 196 6921.
You can find the detail information about specifications and dimensions on part number 09 03 196 6921.

Variation of this product

Part Number
09 66 128 6700
09 66 228 6700
09 66 328 6700
09 66 428 6700
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Contact spacing
(mm)
Number of pins Total number of pins Pins per row No. of rows Max. temperature
(°C)
Min. temperature
(°C)
Test voltage
(kV)
Nominal current (details) Temperature range
(°C)
Colour Connection angle
(°)
Configuration Connector features Case type Connection (components) Thread size Contact surface Grid pitch
(mm)
DIN standard (connector) Connector orientation Standards/certification marks Contact material Case material Material (details) Type (misc.) Connector type Connector type (category) Connection

10.56 €

1 Available 3 Days -------9--2---Max. 2-55ºC - +125-180-+ protective steel collar with dimplesThermoplastischer Formstoff, glasfaserverstärkt (PBTP)Cut & Clip3.1-1.27--DIN 41652, CECC 75 301-802, IEC 60807---pin stripPlugD-SUB pin stripStranded conductor - AWG 28 / 7, AWG 26 / 7
Solid conductor - AWG 30 / 1, AWG 28 / 1

12.67 €

1 Available 3 Days -------15--2---Max. 2-55ºC - +125-180-+ protective steel collar with dimplesThermoplastischer Formstoff, glasfaserverstärkt (PBTP)Cut & Clip3.1-1.27--DIN 41652, CECC 75 301-802, IEC 60807---pin stripPlugD-SUB pin stripStranded conductor - AWG 28 / 7, AWG 26 / 7
Solid conductor - AWG 30 / 1, AWG 28 / 1

14.81 €

1 Available 3 Days -------25--2---Max. 2-55ºC - +125-180-+ protective steel collar with dimplesThermoplastischer Formstoff, glasfaserverstärkt (PBTP)Cut & Clip3.1-1.27--DIN 41652, CECC 75 301-802, IEC 60807---pin stripPlugD-SUB pin stripStranded conductor - AWG 28 / 7, AWG 26 / 7
Solid conductor - AWG 30 / 1, AWG 28 / 1

17.99 €

1 Available 3 Days -------37--2---Max. 2-55ºC - +125-180-+ protective steel collar with dimplesThermoplastischer Formstoff, glasfaserverstärkt (PBTP)Cut & Clip3.1-1.27--DIN 41652, CECC 75 301-802, IEC 60807---pin stripPlugD-SUB pin stripStranded conductor - AWG 28 / 7, AWG 26 / 7
Solid conductor - AWG 30 / 1, AWG 28 / 1

Tech Support