Circular connector M12 with fast connection HARAX (21 01 140 5081)

Circular connector M12 with fast connection HARAX 21 01 140 5081

Click on this image to zoom in.

Click on this image to zoom in.

  • Circular connector M12 with fast connection HARAX 21 01 140 5081
  • Circular connector M12 with fast connection HARAX 21 01 140 5081
  • Circular connector M12 with fast connection HARAX 21 01 140 5081
  • Circular connector M12 with fast connection HARAX 21 01 140 5081
  • Circular connector M12 with fast connection HARAX 21 01 140 5081
  • Circular connector M12 with fast connection HARAX 21 01 140 5081
  • Circular connector M12 with fast connection HARAX 21 01 140 5081
  • Circular connector M12 with fast connection HARAX 21 01 140 5081
  • Circular connector M12 with fast connection HARAX 21 01 140 5081
  • Volume Discount

Product Details:

Manufacturer part number: 21 01 140 5081

Brand: HARTING

Price: 31.07

Delivery time: 46 Days


Technical Data:

Nominal voltage: 32 V

Connection direction: right angle

Cable diameter: 4 - 5.1 mm

Connector cross-section (max.): 0.50 mm²

Min. cross section: - mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21 01 140 5081

Part Number
21 01 140 5081
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Connection direction Cable diameter
(mm)
Connector cross-section (max.)
(mm²)
Min. cross section
(mm²)
No. of pins (RJ) Connector standard Connection side A (sensors/actuators) Contact surface Connector type Contact material Sensor/actuator cable features Sensor/actuator wiring type (category) Coding

31.07 €

1 Available 46 Days 32right angle4 - 5.10.50-4-M12 plug, right angleGold platedPlugCopper alloyShieldedSensor/actuator connectorB

Loading...

  1. 1

Basic information

Nominal current(A) 4 Connection (components) Cut & Clip Max. temperature(°C) +85
Min. temperature(°C) -40 Thread type connection side M12 Connection side B (sensors/actuators) Customisable
Seal type Screw-on

This page is Circular connector M12 with fast connection HARAX, part number 21 01 140 5081.
You can find the detail information about specifications and dimensions on part number 21 01 140 5081.

Variation of this product

Part Number
21 03 111 1405
21 03 111 2405
21 03 212 1305
21 03 212 1400
21 03 212 2400
21 03 221 2405
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal voltage
(V)
Connection direction Cable diameter
(mm)
Connector cross-section (max.)
(mm²)
Min. cross section
(mm²)
No. of pins (RJ) Connector standard Connection side A (sensors/actuators) Contact surface Connector type Contact material Sensor/actuator cable features Sensor/actuator wiring type (category) Coding

14.81 €

1 Available 3 Days 32straight2.90 - 5.100.340.144-M12 plug, straightGold platedPlugCopper alloyShieldedSensor/actuator connectorB

16.93 €

1 Available 3 Days 32straight2.90 - 5.100.340.144-M12 socket, straightGold platedSocketCopper alloyShieldedSensor/actuator connectorB

28.93 €

1 Available 3 Days 50straight-0.75-4Sensor connectorM12 plug, straightGold platedPlugCopper alloy-Sensor/actuator connectorA

27.85 €

1 Available 3 Days 50straight-0.75-3Sensor connectorM12 plug, straightGold platedPlugCopper alloy-Sensor/actuator connectorA

27.85 €

1 Available 3 Days 50straight-0.75-3Sensor connectorM12 socket, straightGold platedSocketCopper alloy-Sensor/actuator connectorA

46.60 €

1 Available 3 Days 50straight6 - 80.34-4Sensor connectorM12 socket, straightGold platedSocketBrassShieldedSensor/actuator connectorA

Tech Support