M12 PCB adapter, angled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21 03 381 4410

Part Number
21 03 381 4410
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.44 €

1 Available 38 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 50 Connection (components) Soldering
Connection direction mount Max. temperature(°C) +85 Min. temperature(°C) -40
No. of pins (RJ) 4 Thread type connection side M12 Connector standard Sensor connector
Connection side A (sensors/actuators) M12 socket, built-in Connection side B (sensors/actuators) Customisable Connector type PCB socket
Sensor/actuator wiring type (category) Sensor/actuator built-in connector Coding D Seal type Screw-on

This page is M12 PCB adapter, angled, part number 21 03 381 4410.
You can find the detail information about specifications and dimensions on part number 21 03 381 4410.

Tech Support