Manufacturer part number: 21 02 151 2405
Brand: HARTING
Price: 16.93 €
Delivery time: 3 Days
No. of pins (RJ): 4
Connector type: Socket
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21 02 151 2405
Part Number
|
---|
21 02 151 2405 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of pins (RJ) | Connector type | |
---|---|---|---|---|---|---|---|
16.93 € | 1 | Available | 3 Days | 4 | Socket |
Loading...
Nominal current(A) | 4 | Nominal voltage(V) | 32 | Connection (components) | Cut & Clip |
---|---|---|---|---|---|
Connection direction | straight | Cable diameter(mm) | 2.5 - 5.1 | Connector cross-section (max.)(mm²) | 0.34 |
Max. temperature(°C) | +85 | Min. temperature(°C) | -40 | AWG | 26 - 22 |
Thread type connection side | M8 | Connector standard | Sensor connector | Connection side A (sensors/actuators) | M8 plug, straight |
Connection side B (sensors/actuators) | Customisable | Contact surface | Gold plated | Contact material | Copper alloy |
Sensor/actuator wiring type (category) | Sensor/actuator connector | Seal type | Screw-on |
This page is M8 round connector with quick connection HARAX, part number 21 02 151 2405.
You can find the detail information about specifications and dimensions on part number 21 02 151 2405.
Part Number |
---|
21 02 151 1305 |
21 02 151 1405 |
21 02 151 2305 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. of pins (RJ) | Connector type |
---|---|---|---|---|---|---|---|
- | 15.87 € | 1 | Available | 3 Days | 3 | Plug | |
15.87 € | 1 | Available | 3 Days | 4 | Plug | ||
16.93 € | 1 | Available | 3 Days | 3 | Socket |