Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21 04 116 1505
Part Number
|
---|
21 04 116 1505 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
58.53 € | 1 | Available | 3 Days |
Loading...
Nominal current(A) | 10 | Nominal voltage(V) | 400 | Connection (components) | Cut & Clip |
---|---|---|---|---|---|
Connection direction | straight | Cable diameter(mm) | 6.8 - 12.5 | Connector cross-section (max.)(mm²) | 1.50 |
Max. temperature(°C) | +85 | Min. temperature(°C) | -40 | No. of pins (RJ) | 5 |
Thread type connection side | M12 | Connector standard | Sensor connector | Connection side A (sensors/actuators) | M12 plug, straight |
Connection side B (sensors/actuators) | Customisable | Contact surface | Gold plated | Connector type | Plug |
Contact material | Brass | Sensor/actuator wiring type (category) | Sensor/actuator data cable | Coding | A |
Seal type | Screw-on |
This page is Round connector 7 / 8" with quick connection HARAX, part number 21 04 116 1505.
You can find the detail information about specifications and dimensions on part number 21 04 116 1505.