Accessories For Size 10 A - Socket Housing (09 20 010 0251)

Accessories For Size 10 A - Socket Housing 09 20 010 0251

Click on this image to zoom in.

Click on this image to zoom in.

  • Accessories For Size 10 A - Socket Housing 09 20 010 0251
  • Accessories For Size 10 A - Socket Housing 09 20 010 0251
  • Accessories For Size 10 A - Socket Housing 09 20 010 0251
  • Volume Discount

Product Details:

Manufacturer part number: 09 20 010 0251

Brand: HARTING

Price: 27.85

Delivery time: 3 Days


Technical Data:

Type (misc.): Side cable output, low profile, 1-locking lever lock

Thread type: PG16

Thread size: PG16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 20 010 0251

Part Number
09 20 010 0251
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (misc.) Thread type Thread size

27.85 €

1 Available 3 Days Side cable output, low profile, 1-locking lever lockPG16PG16

Loading...

  1. 1

Basic information

Max. temperature(°C) +125 Min. temperature(°C) -40 Temperature range(°C) -40 - +125
Size 10 A Material (details) Metal Colour Grey
IP rating IP65 Connector type (category) Socket enclosure Connector features 1x longitudinal brace lock
Series (Han connectors) Han® 10A

This page is Accessories For Size 10 A - Socket Housing, part number 09 20 010 0251.
You can find the detail information about specifications and dimensions on part number 09 20 010 0251.

Variation of this product

Part Number
19 20 010 0251
19 20 010 0290
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type (misc.) Thread type Thread size
-

26.77 €

1 Available 3 Days lateral cable output, compact shape, 1-longitudinal-lockingM25M25
-

30.00 €

1 Available 3 Days 2 side cable outputs, compact shape, and 1-Longitudinal rails-sealing2 x M202 x M20

Tech Support