Manufacturer part number: 09 30 010 0303
Brand: HARTING
Price: 34.28 €
Delivery time: 3 Days
Type (misc.): low profile with plastic cap, 1 locking lever-lock
Connector features: 1x longitudinal brace lock
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 30 010 0303
Part Number
|
---|
09 30 010 0303 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type (misc.) | Connector features | |
---|---|---|---|---|---|---|---|
34.28 € | 1 | Available | 3 Days | low profile with plastic cap, 1 locking lever-lock | 1x longitudinal brace lock |
Loading...
Max. temperature(°C) | +125 | Min. temperature(°C) | -40 | Temperature range(°C) | -40 - +125 |
---|---|---|---|---|---|
Size | 10 B | Material (details) | Metal | Colour | Grey |
IP rating | IP65 | Connector type (category) | Enclosure extension | Series (Han connectors) | Han® 10B |
This page is Accessories For Size 10 B - Attachment Casing, part number 09 30 010 0303.
You can find the detail information about specifications and dimensions on part number 09 30 010 0303.
Part Number |
---|
09 30 010 0301 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type (misc.) | Connector features |
---|---|---|---|---|---|---|---|---|
190.47 € | 10 Pieces Per Package | 1 pack | 64 Days | - | 2x transverse brace lock |