Manufacturer part number: 09 30 010 0442
Brand: HARTING
Price: 34.28 €
Delivery time: 3 Days
Type (misc.): Cable output straight, high profile, 1-transverse-locking
Connector features: 1x longitudinal brace lock
Thread type: PG21
Thread size: PG21
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 30 010 0442
Part Number
|
---|
09 30 010 0442 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type (misc.) | Connector features | Thread type | Thread size | |
---|---|---|---|---|---|---|---|---|---|
34.28 € | 1 | Available | 3 Days | Cable output straight, high profile, 1-transverse-locking | 1x longitudinal brace lock | PG21 | PG21 |
Loading...
Max. temperature(°C) | +125 | Min. temperature(°C) | -40 | Temperature range(°C) | -40 - +125 |
---|---|---|---|---|---|
Size | 10 B | Material (details) | Metal | Colour | Grey |
IP rating | IP65 | Connector type (category) | Bush enclosure | Series (Han connectors) | Han® 10B |
This page is Accessories For Size 10 B - Sleeve Housing, part number 09 30 010 0442.
You can find the detail information about specifications and dimensions on part number 09 30 010 0442.
Configure
Basic Attributes
Type (misc.)
Connector features
Thread type
Thread size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
09 30 010 0422 |
09 30 010 0542 |
09 30 010 1421 |
09 30 010 1441 |
19 30 010 0527 |
19 30 010 1420 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type (misc.) | Connector features | Thread type | Thread size |
---|---|---|---|---|---|---|---|---|---|---|
27.85 € | 1 | Available | 3 Days | Direct cable output, high built, 2 cross bracket lock | 2x transverse brace lock | PG21 | PG21 | |||
32.15 € | 1 | Available | 3 Days | lateral cable output, stylish shape, 1-Longitudinal-locking | 1x longitudinal brace lock | PG21 | PG21 | |||
20.23 € | 1 | Available | 3 Days | Side cable output, compact shape, 2 transverse locks | 2x transverse brace lock | PG16 | PG16 | |||
23.41 € | 1 | Available | 3 Days | Straight cable output, low built, 1 longitudinal clamp lock | 1x longitudinal brace lock | PG16 | PG16 | |||
28.93 € | 1 | Available | 3 Days | lateral cable output, stylish shape, 2-Transverse-locking | 2x transverse brace lock | M32 | M32 | |||
- | 136.17 € | 10 Pieces Per Package | 1 pack | 63 Days | - | 2x transverse brace lock | - | M20 |