Manufacturer part number: 09 30 024 0307
Brand: HARTING
Price: 27.85 €
Delivery time: 3 Days
Type (misc.): -
Connector features: 1x longitudinal brace lock
Series (Han connectors): Han® 24B
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 30 024 0307
Part Number
|
---|
09 30 024 0307 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type (misc.) | Connector features | Series (Han connectors) | |
---|---|---|---|---|---|---|---|---|
27.85 € | 1 | Available | 3 Days | - | 1x longitudinal brace lock | Han® 24B |
Loading...
Max. temperature(°C) | +125 | Min. temperature(°C) | -40 | Temperature range(°C) | -40 - +125 |
---|---|---|---|---|---|
Size | 24 B | Material (details) | Metal | Colour | Grey |
IP rating | IP65 | Connector type (category) | Enclosure extension |
This page is Accessories for size 24 B - Bulkhead mounted housing, part number 09 30 024 0307.
You can find the detail information about specifications and dimensions on part number 09 30 024 0307.
Configure
Basic Attributes
Type (misc.)
Connector features
Series (Han connectors)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
09 30 024 0302 |
09 34 010 0301 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type (misc.) | Connector features | Series (Han connectors) |
---|---|---|---|---|---|---|---|---|
34.28 € | 1 | Available | 3 Days | Compact shape with plastic cap, 2-transverse-locking | 2x transverse brace lock | Han® 24B | ||
36.43 € | 1 | Available | 3 Days | Straight cable outlet | Cable exit (straight) | Han® 10HvE |