Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 30 024 1230 |
19 30 024 1291 |
19 34 010 0271 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable input | Type (misc.) | Connector features | Series (Han connectors) | Thread type | Thread size | |
---|---|---|---|---|---|---|---|---|---|---|---|
34.28 € | 1 | Available | 3 Days | - | Side cable output, compact shape, 2 transverse locks | 2x transverse brace lock | Han® 24B | PG21 | PG21 | ||
40.72 € | 1 | Available | 3 Days | M25 | 2 side cable outputs, compact shape, and 1-Longitudinal rails-sealing | 1x longitudinal brace lock | Han® 24B | 2 x M25 | 2 x M25 | ||
44.44 € | 1 | Available | 41 Days | - | Direct cable output, 2 brackets below the casing | 2 braces on the enclosure bottom | Han® 10HvE | M25 | 2 x M25 |
Loading...
Max. temperature(°C) | +125 | Min. temperature(°C) | -40 | Temperature range(°C) | -40 - +125 |
---|---|---|---|---|---|
Size | 24 B | Material (details) | Metal | Colour | Grey |
IP rating | IP65 | Connector type (category) | Socket enclosure |
Configure
Basic Attributes
Cable input
Type (misc.)
Connector features
Series (Han connectors)
Thread type
Thread size
Filter by standard shipping days
Optional Attributes