Accessories for size 3 A - housings surface mounting (09 20 003 1250)

Accessories for size 3 A - housings surface mounting 09 20 003 1250

Click on this image to zoom in.

Click on this image to zoom in.

  • Accessories for size 3 A - housings surface mounting 09 20 003 1250
  • Accessories for size 3 A - housings surface mounting 09 20 003 1250
  • Volume Discount

Product Details:

Manufacturer part number: 09 20 003 1250

Brand: HARTING

Price: 15.87

Delivery time: 8 Days


Technical Data:

Temperature range: -40 - +125 °C

Material (details): Metal

Type (misc.): Straight cable output, 1 transverse lock

IP rating: IP44

Thread type: PG11


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 20 003 1250

Part Number
09 20 003 1250
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature range
(°C)
Material (details) Type (misc.) IP rating Thread type
-

15.87 €

1 Available 8 Days -40 - +125MetalStraight cable output, 1 transverse lockIP44PG11

Loading...

  1. 1

Basic information

Max. temperature(°C) +125 Min. temperature(°C) -40 Size 3 A
Colour Grey Connector type (category) Socket enclosure Connector features 1x transverse brace lock
Series (Han connectors) Han® 3A Thread size PG11

This page is Accessories for size 3 A - housings surface mounting, part number 09 20 003 1250.
You can find the detail information about specifications and dimensions on part number 09 20 003 1250.

Variation of this product

Part Number
09 20 003 0220
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Temperature range
(°C)
Material (details) Type (misc.) IP rating Thread type
-

9.99 €

1 Available 3 Days ---IP67-

Tech Support