sleeve housing for series 3EMV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

19 62 003 1250

Part Number
19 62 003 1250
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. temperature(°C) +125 Min. temperature(°C) -40 Size 3 A
Colour Metal IP rating IP44 Connector type (category) Socket enclosure
Connector features 1x transverse brace lock Series (Han connectors) Han® 3EMV Thread size M20

This page is sleeve housing for series 3EMV, part number 19 62 003 1250.
You can find the detail information about specifications and dimensions on part number 19 62 003 1250.

Tech Support