Socket housing for series B (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 30 010 1296

Part Number
09 30 010 1296
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.51 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. temperature(°C) +125 Min. temperature(°C) -40 Temperature range(°C) -40 - +125
Size 10 B Material (details) Metal Type (misc.) 2 side cable outputs, low built with plastic cap, 1 longitudinal clamp-lock
Colour Grey IP rating IP65 Connector type (category) Socket enclosure
Connector features 1x longitudinal brace lock Series (Han connectors) Han® 10B Thread type 2 x PG16
Thread size 2 x PG16

This page is Socket housing for series B, part number 09 30 010 1296.
You can find the detail information about specifications and dimensions on part number 09 30 010 1296.

Tech Support