Cover Han A【1-10 Pieces Per Package】 (09 20 003 5407)

Cover Han A 09 20 003 5407

Click on this image to zoom in.

Click on this image to zoom in.

  • Cover Han A 09 20 003 5407
  • Cover Han A 09 20 003 5407
  • Cover Han A 09 20 003 5407
  • Cover Han A 09 20 003 5407
  • Cover Han A 09 20 003 5407
  • Cover Han A 09 20 003 5407
  • Cover Han A 09 20 003 5407
  • Cover Han A 09 20 003 5407
  • Cover Han A 09 20 003 5407
  • Cover Han A 09 20 003 5407
  • Volume Discount

Product Details:

Manufacturer part number: 09 20 003 5407

Brand: HARTING

Price: 4.45

Delivery time: 3 Days


Technical Data:

IP rating: IP67

Material (details): Plastic

Type (misc.): For enclosure bottom parts and clutch housing


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 20 003 5407

Part Number
09 20 003 5407
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
IP rating Material (details) Type (misc.)

4.45 €

1 Available 3 Days IP67PlasticFor enclosure bottom parts and clutch housing

Loading...

  1. 1

Basic information

Temperature range(°C) 40 - 125 Colour Light grey Type Han ® 3 A

This page is Cover Han A, part number 09 20 003 5407.
You can find the detail information about specifications and dimensions on part number 09 20 003 5407.

Variation of this product

Part Number
09 20 003 5422
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
IP rating Material (details) Type (misc.)

141.61 €

10 Pieces Per Package

1 pack Available 3 Days IP44Zinc diecastFor housing upper part, 1-transverse-locking

Tech Support