Industrial RJ45 connector set (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 45 151 1100
09 45 151 1520
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins

15.87 €

1 Available 3 Days 4P4C

14.81 €

1 Available 3 Days 8P8C

Loading...

  1. 1

Basic information

Connector type Plug, straight Colour Black Nominal current(A) 1.5
Nominal voltage(V AC) 125 Cable diameter(mm) 6.1 - 6.9 Max. temperature(°C) +70
Min. temperature(°C) -40 Connector standard RJ45 Connection (components) Cut & Clip
IP rating IP20 Sensor/actuator wiring type (category) Sensor/actuator data cable Connection side B (sensors/actuators) Customisable

Tech Support