Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DILM7-10(24VDC)
Number of auxiliary contacts as normally open contact | 1 | Number of auxiliary contacts as normally closed contact | 0 | Modular version | false |
---|---|---|---|---|---|
Rated operation power at AC-3, 400 V(kW) | 3 | Number of main contacts as normally open contact | 3 | Rated operation current Ie at AC-3, 400 V(A) | 7 |
Rated operation current Ie at AC-1, 400 V(A) | 22 | Rated control supply voltage Us at AC 50HZ(V) | 0|0 | Rated control supply voltage Us at AC 60HZ(V) | 0|0 |
Rated control supply voltage Us at DC(V) | 24|24 | Type of electrical connection of main circuit | Screw connection | Voltage type for actuating | DC |
Rated operation current Ie at AC-4, 400 V(A) | 5 | Rated operation power at AC-4, 400 V(kW) | 2.2 | Rated operation power NEMA(kW) | 2.2 |
Number of normally closed contacts as main contact | 0 |
This page is DILM Contactor, Three-Phase, part number DILM7-10(24VDC).
You can find the detail information about specifications and dimensions on part number DILM7-10(24VDC).