Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DILM32-XHI22 |
DILM150-XHI22 |
DILM150-XHI31 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of contacts as normally closed contact | Number of contacts as normally open contact | |
---|---|---|---|---|---|---|---|
18.70 € | 5 |
Same day
Stock | 2 | 2 | |||
19.40 € | 5 |
Same day
Stock | 2 | 2 | |||
19.40 € | 5 |
Same day
Stock | 1 | 3 |
Loading...
Mounting method | Front fastening | Model | Top mounting | Lamp holder | None |
---|---|---|---|---|---|
Rated operation current Ie at AC-15, 230 V(A) | 6 | Type of electric connection | Screw connection | Number of fault-signal switches | 0 |
Number of contacts as change-over contact | 0 |