Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M22-PV/K01 |
M22-PV/K11 |
M22-PV/KC02/IY |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Hole diameter (mm) | Number of command positions | Colour housing cover | Unlocking method | Diameter cap (mm) | Suitable for emergency stop | Material housing | Number of indicator lights | With lighting | Rated control supply voltage Us at AC 50HZ (V) | Rated control supply voltage Us at AC 60HZ (V) | Rated control supply voltage Us at DC (V) | Number of push buttons | Number of selector switches | Number of key switches | Number of mushroom-shaped push-buttons | Connection type auxiliary circuit | Number of contacts as normally closed contact | Number of contacts as normally open contact | Number of contacts as change-over contact | Degree of protection (NEMA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.51 € | 5 | 3 Days | Built-in | 22 | - | - | Pull-release | 38 | - | - | - | false | - | - | - | - | - | - | - | Screw connection | 1 | 0 | - | - | ||
46.20 € | 1 |
3 Days
Stock | Built-in | 22 | - | - | Pull-release | 38 | - | - | - | false | - | - | - | - | - | - | - | Screw connection | 1 | 1 | - | - | ||
62.17 € | 1 |
3 Days
Stock | - | - | 1 | Yellow | - | - | true | Plastic | 0 | - | 115|500 | 115|500 | 24|220 | 1 | 0 | 0 | 0 | - | 2 | 0 | 0 | 4X |
Loading...
Degree of protection (IP) | IP66 |
---|
Configure
Stock
Basic Attributes
Mounting method
Hole diameter(mm)
Number of command positions
Colour housing cover
Unlocking method
Diameter cap(mm)
Suitable for emergency stop
Material housing
Number of indicator lights
With lighting
Rated control supply voltage Us at AC 50HZ(V)
Rated control supply voltage Us at AC 60HZ(V)
Rated control supply voltage Us at DC(V)
Number of push buttons
Number of selector switches
Number of key switches
Number of mushroom-shaped push-buttons
Connection type auxiliary circuit
Number of contacts as normally closed contact
Number of contacts as normally open contact
Number of contacts as change-over contact
Degree of protection (NEMA)
Filter by standard shipping days
Optional Attributes