Emergency Button FAK Series (Part Numbers)

Emergency Button FAK Series

Click on this image to zoom in.

Click on this image to zoom in.

Eaton's Emergency Button FAK Series. Non-illuminated emergency stop button, mushroom-shaped

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FAK-R/V/KC11/IY

Part Number
FAK-R/V/KC11/IY
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

107.77 €

1 3 Days

Stock

Loading...

  1. 1

Basic information

Hole diameter(mm) 0 Unlocking method Pull-release Colour cap Red
Spring-return false Degree of protection (IP) IP67/IP69K Switching function latching true
Number of contacts as normally closed contact 1 Number of contacts as normally open contact 1 Degree of protection (NEMA) 4X

This page is Emergency Button FAK Series, part number FAK-R/V/KC11/IY.
You can find the detail information about specifications and dimensions on part number FAK-R/V/KC11/IY.

Tech Support