Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ESR5-NO-21-24VAC-DC |
ESR5-NV3-30 |
ESR5-NZ-21-24VAC-DC |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Suitable for monitoring of emergency-stop circuits | Number of outputs, safety related, delayed, with contact | Type class for safety demands in accordance with EN 574 | Number of outputs, signalling function, undelayed, with contact | Model | Release-delay (s) | Suitable for safety functions | With start input | Type of electric connection | Rated control supply voltage Us at AC 50HZ (V) | With muting function | Type of safety acc. IEC 61496-1 | Type of switch function of the inputs | Suitable for monitoring of magnetic switches | Suitable for monitoring of proximity switches | Suitable for monitoring of position switches | Suitable for monitoring of tactile sensors | Suitable for monitoring of valves | Stop category acc. IEC 60204 | Voltage type for actuating | Evaluation inputs | Suitable for monitoring of optoelectronic protection equipment | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
247.00 € | 1 | 3 Days | true | 0 | - | 1 | Basic device | 0|0 | - | true | Screw connection | 0|26.4 | false | None | - | false | false | true | false | false | 0 | AC/DC | 1-channel | false | |||
391.00 € | 1 | 3 Days | true | 2 | - | 0 | Basic device | 0.1|30 | - | true | Screw connection | 0|26.4 | false | None | - | false | false | true | false | false | 1 | DC | One- and two-channel | true | |||
284.00 € | 1 | 3 Days | - | 0 | Type III C | 1 | - | - | true | false | Other | 0|0 | - | - | Other | - | - | - | - | - | - | AC/DC | - | - |
Loading...
Width(mm) | 22.5 | Number of outputs, safety related, undelayed, with contact | 2 | Number of outputs, safety related, delayed, semiconductors | 0 |
---|---|---|---|---|---|
Height(mm) | 99 | Depth(mm) | 114.5 | With approval according to UL | true |
With detachable clamps | true | With feedback circuit | true | Rail mounting possible | true |
Rated control supply voltage Us at AC 60HZ(V) | 0|0 | Rated control supply voltage Us at DC(V) | 0|0 | With approval for TÜV | true |
With approval for BG BIA | false | Category according to EN 954-1 | 4 | Performance level acc. EN ISO 13849-1 | Level e |
SIL according to IEC 61508 | 3 | Number of outputs, signalling function, delayed, semiconductors | 0 | Number of outputs, signalling function, undelayed, semiconductors | 0 |
Number of outputs, safety related, undelayed, semiconductors | 0 | Number of outputs, signalling function, delayed, with contact | 0 |
Configure
Basic Attributes
Suitable for monitoring of emergency-stop circuits
Number of outputs, safety related, delayed, with contact
Type class for safety demands in accordance with EN 574
Number of outputs, signalling function, undelayed, with contact
Model
Release-delay(s)
Suitable for safety functions
With start input
Type of electric connection
Rated control supply voltage Us at AC 50HZ(V)
With muting function
Type of safety acc. IEC 61496-1
Type of switch function of the inputs
Suitable for monitoring of magnetic switches
Suitable for monitoring of proximity switches
Suitable for monitoring of position switches
Suitable for monitoring of tactile sensors
Suitable for monitoring of valves
Stop category acc. IEC 60204
Voltage type for actuating
Evaluation inputs
Suitable for monitoring of optoelectronic protection equipment
Filter by standard shipping days
Optional Attributes