Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
286-442 |
286-602 |
286-604/004-000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. temperature (pc(s)) | No. of rungs/steps (°C) | Operating voltage | Switching capacity (max.) (V) | Switching current (max.) (VA) | Switching voltage (max.) (A) | Weight (Vdc) | Durability | Contact material | Functions (relays) | Ladder features | Ladder type (category) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 136.17 € | 1 | 4 Days | +40 | - | 230 | 1250 | 5 | 250 | - | 5 x 10 7 cycles | Ag-alloy | Off-delay with auxiliary contact | - | - | - | ||
- | 130.71 € | 1 | 4 Days | +40 | 5 | 24 | 2000 | 6 | 380 | 6.9 | 5 x 10 7 cycles | AgCdO | Single shot leading edge | folding | Step ladder | Aluminium | ||
151.25 € | 1 | 25 Days | +70 | 7 | 24 | - | - | 250 | 10.8 | - | AuAg 10 | On-delay | folding | Step ladder | Aluminium |
Loading...
Product size (height)(mm) | 82.5 | Product size (width)(mm) | 20 | Product size (depth)(mm) | 50 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Rated voltage(V AC) | 250 | Contact type(kg) | 1 change-over |
Connection (components) | Connector | Relay type (category) | TDR | Type (timing relays) | Monofunctional |
Configure
Basic Attributes
Max. temperature(pc(s))
No. of rungs/steps(°C)
Operating voltage
Switching capacity (max.)(V)
Switching current (max.)(VA)
Switching voltage (max.)(A)
Weight(Vdc)
Durability
Contact material
Functions (relays)
Ladder features
Ladder type (category)
Material
Filter by standard shipping days
Optional Attributes