Manufacturer part number: 286-896
Brand: WAGO
Price: 52.03 €
Delivery time: 6 Days
Weight: 19.514 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
286-896
Product size (width)(mm) | 15 | Max. temperature(°C) | +40 | Min. temperature(°C) | -20 |
---|---|---|---|---|---|
Compatible with (type) | Wago 280-763 | Case colour | Grey | Relay type (category) | Switch |
This page is Switching module, part number 286-896.
You can find the detail information about specifications and dimensions on part number 286-896.
Part Number |
---|
286-895 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Weight (g) |
---|---|---|---|---|---|---|
54.20 € | 1 | Available | 3 Days | 20.9 |