Manufacturer part number: 858-153
Brand: WAGO
Price: 475.52 €
Delivery time: 8 Days
Coil nominal voltage: 240 V
Weight: 35.8 g
Contact material: AgCe + Au
Industrial goods: Yes
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
858-153
Part Number
|
---|
858-153 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Coil nominal voltage (V) | Weight (g) | Contact material | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|
475.52 € | 40 Pieces Per Package | 1 pack | 8 Days | 240 | 35.8 | AgCe + Au | Yes |
Loading...
Product size (height)(mm) | 35 | Product size (width)(mm) | 21.5 | Product size (depth)(mm) | 28 |
---|---|---|---|---|---|
Fall time(ms) | 25 | Response time(ms) | 25 | Switching current (max.)(A) | 5 |
Switching capacity (max.)(VA) | 1250 | Switching voltage (max.)(Vdc) | 250 | Relay type (category) | Plug-in relay |
Connection (components) | Connector | Contact type | 4 change-overs | Durability | 20 x 10^6 switching cycles |
IP rating | RT II (flux-proof) |
This page is Plug-in Industrial Relays 858, part number 858-153.
You can find the detail information about specifications and dimensions on part number 858-153.
Part Number |
---|
858-150 |
858-152 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Coil nominal voltage (V) | Weight (g) | Contact material | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|
8.40 € | 1 | Available | 3 Days | 24 | 34.9 | AgCe | - | |||
475.52 € | 40 Pieces Per Package | 1 pack | Available | 4 Days | 24 | 38.875 | AgCe + Au | Yes |