Manufacturer part number: 895-1601
Brand: WAGO
Price: 136.17 €
Delivery time: 6 Days
Clamp dia.: 20 mm
Terminal dia. (max.): 26 mm
External thread: M40
Colour: Black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
895-1601
Part Number
|
---|
895-1601 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Clamp dia. (mm) | Terminal dia. (max.) (mm) | External thread | Colour | |
---|---|---|---|---|---|---|---|---|---|---|
136.17 € | 5 Pieces Per Package | 1 pack | Available | 6 Days | 20 | 26 | M40 | Black |
Loading...
Accessory type (casings) | Cable gland | Material | Polyamide | Industrial goods | Yes |
---|
This page is Cable gland 895, part number 895-1601.
You can find the detail information about specifications and dimensions on part number 895-1601.
Part Number |
---|
895-1602 |
895-1603 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Clamp dia. (mm) | Terminal dia. (max.) (mm) | External thread | Colour |
---|---|---|---|---|---|---|---|---|---|---|
30.00 € | 5 Pieces Per Package | 1 pack | Available | 6 Days | 9 | 16 | M25 | Grey | ||
28.93 € | 5 Pieces Per Package | 1 pack | Available | 6 Days | 13 | 18 | M25 | Grey |