Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
750-975
Part Number
|
---|
750-975 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
23.52 € | 1 | 3 Days |
Loading...
Connector type | Plug, straight | Network specification | CAT 5e | Colour | Grey |
---|---|---|---|---|---|
Connector standard | RJ45 | Compatible with (details) | 0.13 - 0.24 mm² for single-wired conductors, 0.14 - 0.23 mm² for fine-wired conductors | IP rating | IP20 |
Nominal current(A) | 1.75 | Temperature range(°C) | -10 - +60 | Contact resistance(mΩ) | (Wire) 1 mΩ (strand) 5 |
Case type | Plastic | Material (details) | Bronze | Number of pins | 8P8C |
Type (misc.) | IDC/Cutting terminal contact |
This page is RJ45-Plug Connector IP20 - CAT5e, part number 750-975.
You can find the detail information about specifications and dimensions on part number 750-975.
Configure
Basic Attributes
Optional Attributes