Manufacturer part number: TON61 26 100 ME TB
Brand: FISCHER ELEKTRONIK
Price: Please contact the support for quotation
Delivery time: Quote
Surface: clear anodized
Length: 100 mm
Width: 61 mm
Height: 26 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TON61 26 100 ME TB
Material | Aluminium |
---|
This page is Treaded casing TON, part number TON61 26 100 ME TB.
You can find the detail information about specifications and dimensions on part number TON61 26 100 ME TB.
Part Number |
---|
TON49 20 100 SA TB |
TON49 20 80 ME TB |
TON49 20 80 SA TB |
TON61 26 100 SA TB |
TON61 26 80 ME TB |
TON61 26 80 SA TB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Surface | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|---|
- | 1 | Quote | black anodized | 100 | 49 | 20 | ||
- | 1 | Quote | clear anodized | 80 | 49 | 20 | ||
- | 1 | Quote | black anodized | 80 | 49 | 20 | ||
- | 1 | Quote | black anodized | 100 | 61 | 26 | ||
- | 1 | Quote | clear anodized | 80 | 61 | 26 | ||
- | 1 | Quote | black anodized | 80 | 61 | 26 |