Manufacturer part number: 280-940/281-410
Brand: WAGO
Price: 541.11 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
280-940/281-410
Number of pins(Pole) | 1 | Product size (height)(mm) | 58.50 | Product size (width)(mm) | 5 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 0.5 | Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 14 | No. of rows | 2 |
Pins per row | 2 | Colour | Grey | Connector type (category) | Dualport diode terminal |
Configuration | L | Connection (components) | Pull spring | Connector features | + 1 diode |
Industrial goods | Yes |
This page is Double-deck diode terminal block 280, part number 280-940/281-410.
You can find the detail information about specifications and dimensions on part number 280-940/281-410.
Part Number |
---|
280-940/281-411 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|---|
512.68 € | 50 Pieces Per Package | 1 pack | Available | 7 Days |