Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2002-2971 |
2002-2972 |
2002-2974 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Configuration | |
---|---|---|---|---|---|---|---|---|
737.87 € | 50 Pieces Per Package | 1 pack | Available | 75 Days | Grey | L | ||
781.59 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | Grey | L | ||
781.59 € | 50 Pieces Per Package | 1 pack | Available | 75 Days | Blue | N |
Loading...
Number of pins(Pole) | 2 | Product size (height)(mm) | 42 | Product size (length)(mm) | 5.2 |
---|---|---|---|---|---|
Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 | Stripping length (max.)(mm) | 10 |
Nominal current(A) | 16 | Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 22 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 2 | Contamination level | 3 | Weight(g) | 17.141 |
Connector type (category) | Dualport N terminal | Connection (components) | Pull spring | Connector features | + swivelling cutter |
Industrial goods | Yes |