Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
281-634/281-413 |
281-634/281-434 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|---|
508.32 € | 50 Pieces Per Package | 1 pack | Available | 21 Days | ||
508.32 € | 50 Pieces Per Package | 1 pack | Available | 6 Days |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 58.50 | Product size (width)(mm) | 6 |
---|---|---|---|---|---|
Clamp width(mm) | 6 | Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 9 |
Nominal current(A) | 0.025 | Nominal voltage(V) | 24 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 28 | AWG max. | 12 | No. of rows | 2 |
Pins per row | 2 | Colour | Grey | Connector type (category) | Dualport LED terminal |
Configuration | L | Connection (components) | Pull spring | Connector features | + red LED |
Industrial goods | Yes |