Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2006-1631/099-000 |
2006-1631/1099-541 |
2006-1631/1099-836 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Weight (g) | |
---|---|---|---|---|---|---|---|
202.21 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 25.7 | ||
490.83 € | 25 Pieces Per Package | 1 pack | Available | 6 Days | 39.206 | ||
490.83 € | 25 Pieces Per Package | 1 pack | Available | 25 Days | 29.637 |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 59 | Product size (length)(mm) | 10.4 |
---|---|---|---|---|---|
Product size (width)(mm) | 7.50 | Clamp width(mm) | 7.50 | Stripping length (max.)(mm) | 13 |
Nominal current(A) | 10 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.50 |
Max. cross section (flexible)(mm²) | 10 | Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 6 |
AWG (min.) | 20 | AWG max. | 8 | No. of rows | 1 |
Pins per row | 2 | Contamination level | 3 | Colour | Grey |
Connector type (category) | Fuse terminal | Connection (components) | Pull spring | Connector features | + swivelling fuse holder |
Industrial goods | Yes |