Manufacturer part number: 2002-1681
Brand: WAGO
Price: 3.61 €
Delivery time: 3 Days
Number of pins: 1 Pole
Pins per row: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2002-1681
Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 | Stripping length (max.)(mm) | 12 |
---|---|---|---|---|---|
Min. stripping length(mm) | 10 | Nominal current(A) | 10 | Nominal voltage(V) | 400 |
Min. cross section (flexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 |
Max. cross section (inflexible)(mm²) | 2.5 | Cross section(mm²) | 25 -2.5 mm | AWG (min.) | 22 |
AWG max. | 12 | No. of rows | 1 | Colour | Grey |
Connector type (category) | Fuse terminal | Configuration | L | Connection (components) | Pull spring |
This page is Fuse terminal 5.20 mm Pull spring 2002, part number 2002-1681.
You can find the detail information about specifications and dimensions on part number 2002-1681.
Part Number |
---|
2002-1881 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Pins per row |
---|---|---|---|---|---|---|---|
7.88 € | 1 | Available | 3 Days | 4 | 4 |