Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
281-611
Part Number
|
---|
281-611 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
6.84 € | 1 | Available | 3 Days |
Loading...
Number of pins(Pole) | 1 | Type | Fuseholder | Product size (width)(mm) | 8 |
---|---|---|---|---|---|
Clamp width(mm) | 8 | Stripping length (max.)(mm) | 10 | Min. stripping length(mm) | 9 |
Nominal current(A) | 10 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 |
AWG (min.) | 28 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 2 | Contamination level | 3 | Compatible with (details) | 5x20 mm G fuse links (10 A T, 6.3 A FFT) |
Colour | Grey | Connector type (category) | Fuse terminal | Configuration | L |
Connection (components) | Pull spring | Connector features | + swivelling fuse holder |
This page is Fuse terminal 8 mm Pull spring 281, part number 281-611.
You can find the detail information about specifications and dimensions on part number 281-611.