Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
857-1494
Type | 857-1494 | Product size (height)(mm) | 96 | Product size (length)(mm) | 94 |
---|---|---|---|---|---|
Product size (width)(mm) | 6 | Nominal voltage(V) | 24 | Nominal voltage (details)(V) | 24 |
Switching voltage (max.)(Vdc) | 60 | Switching voltage (min.)(Vdc) | 9 | Switching current (max.)(A) | 100 |
Min. temperature(°C) | -25 | Max. temperature(°C) | +70 | Dielectric strength(kV) | (Control/control circuit) 2.5 kV/(channel/channel) 4 |
Type (misc.) | JUMPFLEX® optocoupler | Contact type | DPDT-CO | Relay type (category) | Optocoupler |
Durability | 5 x 106 switching cycles |
This page is JUMPFLEX optocoupler, for TS 35 rail mounting, part number 857-1494.
You can find the detail information about specifications and dimensions on part number 857-1494.