Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2001-1421/1000-413
Number of pins(Pole) | 1 | Product size (width)(mm) | 4.2 | Clamp width(mm) | 4.20 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 11 | Min. stripping length(mm) | 9 | Nominal current(A) | 0.025 |
Nominal voltage(V) | 24 | Nominal voltage (details)(V) | 24 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 1.5 |
AWG (min.) | 22 | AWG max. | 14 | No. of rows | 1 |
Colour | Grey | Connector type (category) | LED terminal | Configuration | L |
Connection (components) | Pull spring |
This page is LED terminal 4.20 mm Pull spring, part number 2001-1421/1000-413.
You can find the detail information about specifications and dimensions on part number 2001-1421/1000-413.
Part Number |
---|
2001-1321/1000-434 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pins per row | Type (misc.) |
---|---|---|---|---|---|---|---|
8.93 € | 1 | Available | 3 Days | 3 | 3-conductor LED terminal with red LED |