Matrix patchboard 726【8-24 Pieces Per Package】 (726-121)

Matrix patchboard 726 726-121

Click on this image to zoom in.

Click on this image to zoom in.

  • Matrix patchboard 726 726-121
  • Matrix patchboard 726 726-121
  • Matrix patchboard 726 726-121
  • Matrix patchboard 726 726-121
  • Matrix patchboard 726 726-121
  • Matrix patchboard 726 726-121
  • Matrix patchboard 726 726-121
  • Matrix patchboard 726 726-121
  • Matrix patchboard 726 726-121
  • Matrix patchboard 726 726-121
  • Matrix patchboard 726 726-121
  • Matrix patchboard 726 726-121
  • Matrix patchboard 726 726-121
  • Matrix patchboard 726 726-121
  • Matrix patchboard 726 726-121
  • Matrix patchboard 726 726-121
  • Volume Discount

Product Details:

Manufacturer part number: 726-121

Brand: WAGO

Price: 2,054.01

Delivery time: 26 Days


Technical Data:

Number of pins: 32 Pole

Product size (width): 44 mm

Max. cross section (flexible): 1.5 mm²

Max. cross section (inflexible): 1.5 mm²

AWG max.: 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

726-121

Part Number
726-121
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins
(Pole)
Product size (width)
(mm)
Max. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG max. Connector features

2,054.01 €

20 Pieces Per Package

1 pack Available 26 Days 32441.51.516-

Loading...

  1. 1

Basic information

Product size (height)(mm) 132 Stripping length (max.)(mm) 10 Min. stripping length(mm) 8
Nominal current(A) 10 Min. cross section (flexible)(mm²) 0.08 Min. cross section (inflexible)(mm²) 0.08
AWG (min.) 28 Colour Grey Connector type (category) Shunt terminal array
Connection (components) Pull spring Industrial goods Yes

This page is Matrix patchboard 726, part number 726-121.
You can find the detail information about specifications and dimensions on part number 726-121.

Variation of this product

Part Number
726-141
726-142
726-221
726-222
726-241
726-242
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins
(Pole)
Product size (width)
(mm)
Max. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
AWG max. Connector features

2,115.23 €

20 Pieces Per Package

1 pack Available 26 Days 32441.51.516Complies with ATEX Ex I standards

2,115.23 €

20 Pieces Per Package

1 pack Available 26 Days 32441.51.516Complies with ATEX Ex I standards

1,994.99 €

20 Pieces Per Package

1 pack Available 26 Days 32442.502.514-

1,994.99 €

20 Pieces Per Package

1 pack Available 26 Days 32442.502.514-

2,054.01 €

20 Pieces Per Package

1 pack Available 27 Days 32442.502.514Complies with ATEX Ex I standards

2,054.01 €

20 Pieces Per Package

1 pack Available 26 Days 32442.502.514Complies with ATEX Ex I standards

Tech Support