Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2001-511 |
2002-511 |
2004-511 |
2010-511 |
2016-511 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (length) (mm) | Product size (width) (mm) | Clamp width (mm) | Stripping length (max.) (mm) | Nominal current (A) | Nominal voltage (V) | Min. cross section (flexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (inflexible) (mm²) | AWG (min.) | AWG max. | No. of rows | Pins per row | Contamination level | Weight (g) | Compatible with series (Wago) | Connector type (category) | Accessory type (serial terminals) | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
278.76 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | - | 4.2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 3.032 | 2001 | - | Delta jumper | Spring-loaded terminal | ||
267.81 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | - | 5.2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 2.745 | 2002 | - | Delta jumper | Spring-loaded terminal | ||
289.68 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 6.20 | 6.20 | 6.20 | 11 | 32 | 500 | 0.50 | 6 | 0.5 | 4 | 20 | 10 | 1 | 1 | 3 | 4.495 | - | Punch-down block | - | Pull spring | ||
169.43 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 10 | 10 | 10 | 11 | 32 | 500 | 0.50 | 6 | 0.5 | 4 | 20 | 10 | 1 | 1 | 3 | 4.895 | - | Punch-down block | - | Pull spring | ||
169.43 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 12 | 12 | 12 | 11 | 32 | 500 | 0.50 | 6 | 0.5 | 4 | 20 | 10 | 1 | 1 | 3 | 5.285 | - | Punch-down block | - | Pull spring |
Loading...
Colour | Grey | Industrial goods | Yes |
---|
Configure
Basic Attributes
Number of pins(Pole)
Product size (length)(mm)
Product size (width)(mm)
Clamp width(mm)
Stripping length (max.)(mm)
Nominal current(A)
Nominal voltage(V)
Min. cross section (flexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (inflexible)(mm²)
AWG (min.)
AWG max.
No. of rows
Pins per row
Contamination level
Weight(g)
Compatible with series (Wago)
Connector type (category)
Accessory type (serial terminals)
Connection (components)
Filter by standard shipping days
Optional Attributes