Manufacturer part number: 243-742
Brand: WAGO
Price: 42.56 €
Delivery time: 31 Days
Number of pins: 2
Product size (width): 10 mm
Nominal voltage: 150 V
Colour: Light green
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
243-742
Part Number
|
---|
243-742 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins | Product size (width) (mm) | Nominal voltage (V) | Colour | |
---|---|---|---|---|---|---|---|---|---|---|
42.56 € | 50 Pieces Per Package | 1 pack | 31 Days | 2 | 10 | 150 | Light green |
Loading...
Stripping length (max.)(mm) | 6 | Min. stripping length(mm) | 5 | Nominal current(A) | 6 |
---|---|---|---|---|---|
Min. cross section (inflexible)(mm²) | 0.28 | Max. cross section (inflexible)(mm²) | 0.5 | AWG (min.) | 22 |
AWG max. | 24 | Connector type (category) | Screw terminal | Connection (components) | Quick-connect |
Connector clip features | Test window | Contact material | Copper alloy | Insulation material | PA 6.6 |
Industrial goods | Yes |
This page is PCB connector strip 243, part number 243-742.
You can find the detail information about specifications and dimensions on part number 243-742.
Configure
Part Number |
---|
243-742/000-012 |
243-743 |
243-744 |
243-744/000-006 |
243-744/000-012 |
243-745 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins | Product size (width) (mm) | Nominal voltage (V) | Colour |
---|---|---|---|---|---|---|---|---|---|---|
41.44 € | 50 Pieces Per Package | 1 pack | 25 Days | 2 | 11.5 | 150 | Orange | |||
62.73 € | 50 Pieces Per Package | 1 pack | 25 Days | 3 | 10 | 150 | Light green | |||
85.15 € | 50 Pieces Per Package | 1 pack | 26 Days | 4 | 10 | 150 | Light green | |||
85.15 € | 50 Pieces Per Package | 1 pack | 26 Days | 4 | 23 | 150 | Blue | |||
85.15 € | 50 Pieces Per Package | 1 pack | 26 Days | 4 | 23 | 150 | Orange | |||
100.83 € | 50 Pieces Per Package | 1 pack | 26 Days | 5 | 10 | 150 | Light green |