Manufacturer part number: 264-737
Brand: WAGO
Price: 3.93 €
Delivery time: 3 Days
Nominal voltage: 800 V
Compatible with (details): TS 35
Type (misc.): 4-conductor earth conductor terminal.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
264-737
Part Number
|
---|
264-737 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | Compatible with (details) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|
3.93 € | 1 | Available | 3 Days | 800 | TS 35 | 4-conductor earth conductor terminal. |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 24.50 | Product size (width)(mm) | 10 |
---|---|---|---|---|---|
Clamp width(mm) | 10 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 24 | Nominal voltage (details)(V) | 800 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 14 | No. of rows | 1 |
Pins per row | 4 | Colour | Green-yellow | Connector type (category) | PG terminal |
Configuration | Terre | Connection (components) | Pull spring | Connection | CAGE CLAMP® |
This page is PG terminal 10 mm Pull spring 264, part number 264-737.
You can find the detail information about specifications and dimensions on part number 264-737.
Part Number |
---|
264-727 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal voltage (V) | Compatible with (details) | Type (misc.) |
---|---|---|---|---|---|---|---|---|
3.40 € | 1 | Available | 3 Days | - | TS 15 | 4-conductor protective conductor terminal |