Manufacturer part number: 2016-1307
Brand: WAGO
Price: 9.99 €
Delivery time: 3 Days
Pins per row: 3
Type (misc.): 3-conductor
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2016-1307
Part Number
|
---|
2016-1307 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pins per row | Type (misc.) | |
---|---|---|---|---|---|---|---|
9.99 € | 1 | Available | 3 Days | 3 | 3-conductor |
Loading...
Number of pins(Pole) | 1 | Product size (width)(mm) | 12 | Clamp width(mm) | 12 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 20 | Min. stripping length(mm) | 18 | Nominal current(A) | 76 |
Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 24 | Min. cross section (inflexible)(mm²) | 0.5 |
Max. cross section (inflexible)(mm²) | 16 | Cross section(mm²) | 0.5 - 10/16 (rigid / flexible) | AWG (min.) | 20 |
AWG max. | 4 | No. of rows | 1 | Colour | Green-yellow |
Connector type (category) | PG terminal | Configuration | Terre | Connection (components) | Pull spring |
This page is PG terminal 12 mm Pull spring 2016, part number 2016-1307.
You can find the detail information about specifications and dimensions on part number 2016-1307.
Part Number |
---|
2016-1207 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pins per row | Type (misc.) |
---|---|---|---|---|---|---|---|
8.40 € | 1 | Available | 3 Days | 2 | 2-conductors |