Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Number of pins(Pole) | 1 | Product size (width)(mm) | 3.5 | Clamp width(mm) | 3.50 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 12 | Min. stripping length(mm) | 10 | Nominal current(A) | 13.5 |
Min. cross section (flexible)(mm²) | 0.14 | Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.14 |
Max. cross section (inflexible)(mm²) | 1.5 | AWG (min.) | 24 | AWG max. | 16 |
No. of rows | 1 | Colour | Green-yellow | Connector type (category) | PG terminal |
Configuration | Terre | Connection (components) | Pull spring |