PG terminal 4.20 mm Pull spring (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2001-1207

Part Number
2001-1207
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.13 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (width)(mm) 4.2 Clamp width(mm) 4.20
Stripping length (max.)(mm) 11 Min. stripping length(mm) 9 Nominal current(A) 18
Min. cross section (flexible)(mm²) 0.25 Max. cross section (flexible)(mm²) 2.50 Min. cross section (inflexible)(mm²) 0.25
Max. cross section (inflexible)(mm²) 1.5 AWG (min.) 22 AWG max. 14
No. of rows 1 Pins per row 2 Type (misc.) 2-conductors
Colour Green-yellow Connector type (category) PG terminal Configuration Terre
Connection (components) Pull spring

This page is PG terminal 4.20 mm Pull spring, part number 2001-1207.
You can find the detail information about specifications and dimensions on part number 2001-1207.

Tech Support