Manufacturer part number: 2202-1207
Brand: WAGO
Price: 392.44 €
Delivery time: 25 Days
Number of pins: 2 Pole
Product size (length): 48.50 mm
Pins per row: 2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2202-1207
Part Number
|
---|
2202-1207 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (length) (mm) | Pins per row | |
---|---|---|---|---|---|---|---|---|---|
392.44 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 2 | 48.50 | 2 |
Loading...
Product size (height)(mm) | 32.90 | Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 12 | Min. stripping length(mm) | 10 | Nominal current(A) | 24 |
Min. cross section (flexible)(mm²) | 0.25 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.25 |
Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 22 | AWG max. | 12 |
No. of rows | 1 | Colour | Green-yellow | Connector colour | Orange |
Connector type (category) | PG terminal | Connection (components) | Push-in connector | Connector features | + latchkey |
Industrial goods | Yes |
This page is PG terminal 5.20 mm Push-in connector, 2202, part number 2202-1207.
You can find the detail information about specifications and dimensions on part number 2202-1207.
Part Number |
---|
2202-1307 |
2202-1407 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Product size (length) (mm) | Pins per row |
---|---|---|---|---|---|---|---|---|---|
479.89 € | 100 Pieces Per Package | 1 pack | Available | 25 Days | 3 | 59.20 | 3 | ||
541.11 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | 4 | 69.90 | 4 |