Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2206-1207
Number of pins(Pole) | 2 | Product size (height)(mm) | 32.90 | Product size (width)(mm) | 7.50 |
---|---|---|---|---|---|
Clamp width(mm) | 7.50 | Stripping length (max.)(mm) | 15 | Min. stripping length(mm) | 13 |
Nominal current(A) | 41 | Min. cross section (flexible)(mm²) | 0.50 | Max. cross section (flexible)(mm²) | 6 |
Min. cross section (inflexible)(mm²) | 0.5 | Max. cross section (inflexible)(mm²) | 10 | AWG (min.) | 20 |
AWG max. | 8 | No. of rows | 1 | Pins per row | 2 |
Colour | Green-yellow | Connector type (category) | PG terminal | Connection (components) | Push-in connector |
Connector features | + CAGE CLAMP® | Industrial goods | Yes |
This page is PG terminal 7.50 mm Push-in connector, 2206, part number 2206-1207.
You can find the detail information about specifications and dimensions on part number 2206-1207.
Part Number |
---|
2206-1307 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (length) (mm) |
---|---|---|---|---|---|---|
174.89 € | 1 | Available | 21 Days | 73.30 |