Manufacturer part number: 262-357
Brand: WAGO
Price: 169.43 €
Delivery time: 6 Days
Number of pins: 4 Pole
Product size (length): 12 mm
Stripping length (max.): 9 mm
Min. stripping length: - mm
Nominal current: 24 A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
262-357
Part Number
|
---|
262-357 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal current (A) | Weight (g) | Colour | Configuration | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
169.43 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 4 | 12 | 9 | - | 24 | 6.865 | Green-yellow | Terre | - |
Loading...
Product size (height)(mm) | 23 | Product size (width)(mm) | 12 | Clamp width(mm) | 12 |
---|---|---|---|---|---|
Nominal voltage(V) | 630 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 28 |
AWG max. | 12 | No. of rows | 1 | Pins per row | 4 |
Contamination level | 3 | Connector type (category) | Terminal | Connection (components) | Pull spring |
Industrial goods | Yes |
This page is Space-saving, 4-conductor end terminal block 262, part number 262-357.
You can find the detail information about specifications and dimensions on part number 262-357.
Configure
Basic Attributes
Min. stripping length(mm)
Connector features
Number of pins(Pole)
Product size (length)(mm)
Stripping length (max.)(mm)
Nominal current(A)
Weight(g)
Colour
Configuration
Filter by standard shipping days
Optional Attributes
Part Number |
---|
262-351 |
262-354 |
262-356 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins (Pole) | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal current (A) | Weight (g) | Colour | Configuration | Connector features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
163.96 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 1 | - | 10 | 9 | 32 | - | Grey | L | + latch lock base | ||
169.43 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 1 | - | 10 | 9 | 32 | - | Blue | N | Complies with ATEX Ex I standards | ||
163.96 € | 100 Pieces Per Package | 1 pack | Available | 75 Days | 1 | - | 10 | 9 | 32 | - | Orange | - | + latch lock base |