Start module for 2-conductor female connector 2020

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2020-261

Part Number
2020-261
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.57 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Stripping length (max.)(mm) 11 Nominal current(A) 13.5 Nominal voltage(V) 500
Min. cross section (flexible)(mm²) 0.14 Max. cross section (flexible)(mm²) 1.5 Min. cross section (inflexible)(mm²) 0.14
Max. cross section (inflexible)(mm²) 1.5 Compatible with series (Wago) 2020 Colour Grey
Accessory type (serial terminals) Edge connector (customisable)

This page is Start module for 2-conductor female connector 2020, part number 2020-261.
You can find the detail information about specifications and dimensions on part number 2020-261.

Tech Support